KleanTop® PacTitan® Pro Metal Belt
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
  2. Regal Rexnord Products
  3. Conveyor Technologies
  4. KleanTop™ PacTitan Pro™ Metal Belt
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
KleanTop™ PacTitan Pro™ Metal Belt

Edit

An Advanced Conveying Solution for the Toughest Food Processing Applications

Bagel Conveying

The KleanTop PacTitan Pro Metal Belt features a cutting-edge, patent-pending conveyor belt design and is built to meet the unique needs of food processing industries, including small product handling, tight transfers, and harsh applications. With a proven extended service life of up to six times longer than the average metal conveyor belt available, the PacTitan Pro lowers the risk of unplanned downtime and improves food and employee safety.


Related Documents
  • PacTitan Pro 5/8" Pitch Product Sheet
  • PacTitan Pro 7/16" Pitch Product Sheet
  • Press Release

Schedule time with a conveying specialist today and learn how the PacTitan Pro can improve productivity at your facility. 

 





Improve Belt Life Icon Chain

Improve Belt Life


Reduces Maintanenace Time and Cost Icon

Reduces Maintenance Time and Cost


Improve Production Money Icon

Improves Production Line Uptime


Product Contamination Bubble Icon

Minimizes Product Contamination




"Investing in PacTitan Pro can generate a significant amount of production uptime and cost savings. When properly installed in the right application, your team spends less time on maintenance and replacement, you’re buying fewer replacement belts, and you get more production hours out of the day. Often, we see end users running this belt for months compared to the weeks that they would run typical wire belts."

— Natalie Gray, U.S. Strategic Account Manager
for Food & Beverage



Tour the new KleanTop PacTitan Pro and learn why this rugged metal belt lasts more than 6 times longer than average round wire belts, adding up to big annual cost savings.



Advanced Conveying Solution for the Toughest Food Processing Applications

Groundbreaking Belt Design

The easy-to-splice design allows for faster installation and maintenance. Reusable rods can be used for splicing, eliminating the need for extra splice rod stock. A smooth belt edge protects line workers and decreases product damage since there are no raw ends or catch points during operation. Proven to last more than 6 times longer than the average metal conveyor belt, the PacTitan Pro design eliminates common causes of belt failure in food processing. Fully hinged to the backbend over conveyor rollers, instead of flexing, eliminating component fatigue and breakage.

Improved Belt Durability and Production Savings

Tests done in battering applications have helped optimize usage of batter and breading leading to overall cost savings. In fryer applications the ploughing effect of the flat and wire design results in a more efficient usage of oil, leaving it cleaner for usage.

Significantly Reduces Risk of Product Contamination Due to Belt Damage

In certain conveying belts, damaged components can fracture and separate causing product contamination, loss and even recall. The PacTitan Pro rod slots keep broken pickets intact. The broken section is easily repaired or replaced without the risk of splintered metal. In testing, under higher-than-normal belt tension, the pickets fail before the rods break. This design feature ensures that if the belt does fail, it's unlikely to result in product contamination due to metal breakage. Poultry Fourther Processing Plant 

Applications

The KleanTop PacTitan Pro is ideal for battering, breading, glazing, drying and frying applications.

Key Industries

The KleanTop PacTitan Pro was built to meet the unique needs of food processing industries, including meat and poultry, frozen foods, bakery and snack, as well as fruit and vegetables.




PacTitan Pro Frying Applications

KleanTop® PacTitan  Pro™ Conveyor Belt Frying Application

PacTitan Pro Baking Applications

PacTitan Pro™ Conveyor Belt Product Application Brief

 

Series Specifications

PacTitan Pro Belts Portfolio - Standard Widths 0.429" pitch (7/16" nominal)*

Material   Material Description Width (in.)  2nd Count  Drive Lanes  Edge Pattern   Infill Pattern  Edge Treatment
 10781173  T304-4 PTP-4-28-2-1-1-IL  4  28  2  1  1  Interlocking Edge
 10780513  T304-34 PTP-34-28-6-3-3-IL  34  28  6  3  3  Interlocking Edge
 10778602  T304-38 PTP-38-28-6-3-3-IL  38  28  6  3  3  Interlocking Edge
 10781172  T304-40 PTP-40-28-7-3-3-IL  40  28  7  3  3  Interlocking Edge
 10786997  T304-42 PTP-42-28-8-3-3-IL  42  28  8  3  3  Interlocking Edge
 10793800  T304-44 PTP-44-28-8-3-3-IL  44  28  8  3  3  Interlocking Edge

*Additional Widths Available

PacTitan Pro Sprockets Portfolio - Standard 0.429” (7/16’ nominal)*

Material   Material Description
Nr Teeth
Nominal OD (in.)
 Bore "A"  Hub "B"
Hub Width "C"   Hub Width "D"   Sprocket Key "E"
Nr Set Screws "F"
Material 
 10786896  SKPTP-T303 12T-0.625-N-1  12  1.85  0.625  1.291  0.75  0  N  1  SS
 10781169  SKPTP-T303 13T-1.00-K-1  13  1.99  1  1.431  0.313  0.313  0.25  1  SS
 10786899  SKPTP-T303 14-0.75-N-1  14  2.13  0.75  1.57  0.313  0.313  N  1  SS
 10795200  SKPTP-T303 15T-1.25-K-2  15  2.27  1.25  1.708  0.313  0.313  0.25  1  SS
 10786897  SKPTP-T303 17T-1.00-N-1  17  2.55  1  1.985  0.313  0.313  N  1  SS
 10781168  SKPTP-T303 17T-1.00-K-2  17 > 2.55  1  1.985  0.313  0.313  0.25  2  SS
 10786898  SKPTP-T303 17T-1.25-N-1  17  2.55  1.25  1.985  0.313  0.313  N  1  SS
 10781170  SKPTP-T303 20T-1.25-K-2  20  2.96  1.25  2.399  0.313  0.313  0.25  2  SS
 10795664  SKPTP-T303 20T-1.437-K-2  20  2.96  1.438  2.399  0.313  0.313  0.375  2  SS
 10777756  SKPTP-T303 21T-1.50-K-2  21  3.1  1.5  2.536  0.313  0.313  0.375  2  SS
 10792527  SKPTP-T303 41HT-1.25-K-2  41HT  5.99  1.25  4  0.313  0.313  0.25  2  SS


PacTitan Pro Belts Portfolio - Standard Widths* 0.632" pitch (5/8" nominal)

Material   Material Description  Width (in.) 2nd Count  Drive Lanes   Edge Pattern Infill Pattern   Edge Treatment
 11029492  T304-4-PTP-4-19-2-1-1-IL  4  19  2  1  1  Interlocking Edge
 11029493  T304-34-PTP-34-19-6-3-3-IL  24  19  6  3  3  Interlocking Edge
 11029494  T304-38-PTP-38-19-6-3-3-IL  28  19  6  3  3  Interlocking Edge
 11029495  T304-40-PTP-40-19-7-3-3-IL  40  19  7  3  3  Interlocking Edge
 11029506  T304-42-PTP-42-19-8-3-3-IL  32  19  8  3  3  Interlocking Edge
 11029507  T304-44 PTP-44-19-8-3-3-IL  44  19  8  3  3  Interlocking Edge

Additional Widths Available

PacTitan Pro Sprockets Portfolio

 

Material   Material Description Nr Teeth  Nominal OD (in.)   Bore "A" Hub "B"   Hub Width "C" Hub Width "D"  Sprocket Key "E"  Nr Set Screws "F"   Material
 11029509 SKPTP-T303-19-10T-1.25-K-2  10T  2.2  1.25  1.62  0.313  0.313  0.25  2  SS
 11029510 SKPTP-T303-19-12T-1.00-K-2  12T  2.61  1  2.03  0.313  0.313  0.25  2  SS
 11029511  SKPTP-T303-19-14T-1.437-K-2  14T  3.02  1.438  2.44  0.313  0.313  0.375  2  SS
 11029513  SKPTP-T303-19-15T-1.50-K-2  15T  3.22  1.5  2.64  0.313  0.313  0.375  2  SS
 11029514  SKPTP-T303-19-28HT-1.25-K-2  28HT  6  1.25  3  0.313  0.313  0.25  2  SS


PacTitan drawing under table 4
Cambridge Logo