Variable Speed Motors From Regal Rexnord Brands
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. Variable Speed Motors
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
Edit

Variable speed motors give users new levels of energy efficiency and reliability. Unlike fixed-speed motors, variable speed motors adjust their speed to match the specific load requirements, resulting in significant energy savings and improved overall efficiency. With the ability to program and control the motor's speed and torque, users can optimize performance while minimizing wear and tear.

Our wide range of variable speed motors encompasses various applications. These include motors used in severe-duty and explosive environments, brake motor applications, and permanent magnet motors operating with high-efficiency. Vector duty motors are used in constant torque (conveyors and machine tools) or variable torque (pumps and fans) variable speed applications.

Variable speed motors from Regal Rexnord brands provide you with reliable solutions tailored to your specific needs. Upgrade to a variable speed motor today and experience the transformative benefits it can bring to your operations.


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

 
View all Variable Speed Motors


Variable Speed Motor Products

Speed Ratio Motors

Speed Ratio Motors

Speed Ratio Motors pair an inverter duty motor with a VFD (Variable Frequency Drive). This pairing converts single phase or three phase power to a direct current. That DC is inverted back into the form of three phase AC power, by switching transistors on and off at very high frequencies.

Encoder Motors

Encoder Motors

Integrating encoders into an induction motor provides precise speed, torque, and position control over a much wider speed range by maximizing the performance of the motor. Demanding industries in paper, steel, textile and material will benefit from these designs when applied to crane, hoist, conveyor and cutting applications.

Permanent Magnet Motors

Permanent Magnet AC Motors

Permanent magnet AC motors combine the power of permanent magnets with the motor windings on its field, creating a smoother performance. PMAC motors can save energy in all motor applications. PMAC motors power conveyors, mixers, grinders, pumps, fans, blowers, and agriculture equipment.

Brake Motors

Brake Motors

Brake motors play an important role in maintaining consistency and safety. Our vector (inverter) duty motors are designed for use in conveyors, machine tools, cranes, hoists, and other industrial machinery requiring quick stop or holding torque.

Explosion Proof Motors

Explosion-Proof Motors

Our explosion proof vector (inverter) duty motors are built strong to support applications with hazardous and extreme operations. These durable motors operate in environments with high-risk safety concerns such as chemical plants, crane and hoist, refineries, marine duty, and more.

Variable Speed Motor Resources

Photo of repair tech working on induction motor far.

What Makes a Variable Speed Motor More Efficient Than an Induction Motor?

Explore why variable speed motors are more efficient than induction motors. Discover the benefits of variable speed motors in HVAC and commercial applications.

Learn More >



Photo of technician working on large outdoor HVAC unit

PSC Motors vs ECM Motors: A Technician’s Guide

Electronically Commutated Motors (ECM) are the most efficient fractional HP motor in the HVAC market. ECM motors can provide constant airflow, torque or speed.

Learn More >



Upgrading from a Single Speed Motor

Upgrading From a Single Speed Motor to a Variable Speed Pump Motor

Upgrade your pool pump motor to a variable speed motor for energy savings, quiet operation, and longer life. Learn more about the benefits of upgrading today.

Learn More >

 

 

 

Talk To Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.