HVAC-R AC Motors | High Efficiency and Reliability | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. HVAC/R Motors
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
Edit

Regal Rexnord is an industry leader with over 100 years of expertise in providing motor solutions for the residential and commercial HVAC and refrigeration industries. Regal Rexnord brands have been at the forefront of innovation in motor technology, whether with legacy permanent split capacitor motors or new energy efficient electronically commutated motors. From new installations to HVAC replacement motors, our HVAC solutions can help you reduce energy consumption, noise and improve overall air quality for climate systems. Our solutions include air conditioner motors (including condenser fans and roof top units), refrigeration motors and fan motors for cooling towers, crop dryers, ventilation and other applications.

Our broad range of refrigeration solutions can be used for reach-in and walk-in coolers, reach-in and walk-in freezers, refrigeration cases, vending machines and ice machines.

Use Find a Distributor to find a motor near you, or visit the Product Cross Reference to replace your HVAC motor.


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

 
View all HVAC-R Motors



Find a Distributor

  • Century
  • FASCO®
  • Genteq
  • LEESON



Products

Fan and Blower Motors

Fan and Blower Motors 

Fan and blower motors are 42 and 48-frame fractional horsepower indoor blower motors used in residential and light commercial HVAC systems. These indoor HVAC blower motors are suitable for residential split systems, package units, portable terminal air conditioners (PTAC), fan filter units (FFU), variable air volume (VAV), etc.


LEARN MORE



Condenser Fans Motors

Condenser Fan Motors

Condenser fan motors are 42, 48, and 56-frame outdoor fan motors used in residential and light commercial HVAC and refrigeration condenser fan applications. These permanent split capacitor (PSC), electronically commutated motor (ECM) or 3-phase motors are suitable for air conditioning (A/C), heat pump, or package unit applications.


View Products



OEM Replacement Motors

OEM Replacement Motors

Original equipment manufacturer (OEM) replacement motors are 42, 48, and 56-frame replacement motors used in residential and light commercial HVAC. These permanent split capacitor (PSC), electronically commutated motor (ECM) and shaded pole motors are suitable for fan coils, air conditioners, etc.


VIEW PRODUCTS



Fan Coil / Room Air Conditioner Motors

Fan Coil and Air Conditioner Motors

Fan Coil / Room Air Conditioner 42 and 48-frame motors are used in indoor blower motor applications. These permanent split capacitor (PSC), electronically commutated motor (ECM) and shaded pole motors are suitable for fan coils, air conditioners, blowers, wall or closet mounted systems, and air curtains.


VIEW PRODUCTS



Refrigeration Motors

Refrigeration Motors

Refrigeration motors (3.3" dia.) are used in commercial refrigeration evaporator units. These watt-rated, unit bearing, shaded pole, permanent split capacitor (PSC) or electronically commutated motors (ECM) are suitable for reach-in and walk-in coolers and freezers, etc.



VIEW PRODUCTS



Unit Bearing Motors

Unit Bearing Motors

Unit bearing motors (watt-rated motors) are used in industrial and commercial refrigeration condensing and evaporating units. These shaded pole, permanent split capacitor (PSC), electronically commutated motor (ECM), drop-in replacement motors with a long life bearing design.


VIEW PRODUCTS



C-Frame / Skeleton Motors

C-Frame / Skeleton Motors

C-Frame / Skeleton motors are small shaded pole fan motors used in bathroom ventilators, radiant heaters, wall heaters, refrigeration applications, draft inducers, range hoods, evaporators, exhaust fans, wood/pellet stove blowers, and gas fireplace fans.



VIEW PRODUCTS



Ventilation Motors

Ventilation Motors

Ventilation motors are used in 42, 48, and 56-frame applications. These shaded pole, permanent split capacitor (PSC), continuous duty, original equipment manufacturer (OEM) replacement motors are suitable for roof and wall ventilation, etc.




VIEW PRODUCTS



Definite Purpose Motor

Definite Purpose Motors

Definite purpose motors in the HVAC/R field focus on specific applications for end consumers. These motors are used in unique applications such as KILN duty, oil burner motors, and 2-speed motors.




VIEW PRODUCTS



Unit Heater Motors

Unit Heater Motors

Unit heater motors are used in 42 and 48-frame applications. These shaded pole, permanent split capacitor (PSC), split phase, continuous duty motors are suitable for unit heaters and other shaft-mounted fans and blower equipment.




VIEW PRODUCTS



Pedestal Fan Motors

Pedestal Fan Motors 

Pedestal fan motors are 48-frame motors designed for pedestal and wall mount fans. These permanent split capacitor (PSC), split phase design, continuous duty motors are suitable for warehouses, factory floors, amusement parks, and institutional buildings.



VIEW PRODUCTS



Draft Inducer Motor

Draft Inducer Motors

Draft inducer motors are original equipment manufacturer (OEM) replacements used in furnaces and water heaters. They are a shaded pole or permanent split capacitor (PSC) motor used in small blower wheel assemblies and come in 3 3/8" diameter.


VIEW PRODUCTS



Transformer Cooling Fan Motors

Transformer Cooling Fan Motors

These permanent split capacitor (PSC), 48-frame motors are designed specifically to meet the requirements of outdoor power transformer cooling applications. Transformer cooling fan motors are used to supply cool air to transformers.


VIEW PRODUCTS




Resources


PSC Motors vs Electronically Commutated Motors (ECM) 

This guide will help technicians in residential and commercial HVAC understand basics of both Permanent Split Capacitor (PSC) Motors and Electronically Commutated Motors (ECM).


Electric Motor Terminology and Characteristics 

This guide to HVAC electric motors reviews the three critical elements – application, characteristics, and types, which are vital to selecting a correct replacement motor.


How Reducing HVAC Motor Inventory on Your Truck Can Improve Your Bottom Line 

For HVAC companies, your trucks are basically your storefronts and represent your brand. Having all the necessary tools and resources available from your trucks will not only make the job easier for your service technicians, but also increase your bottom line. One of the best ways to optimize your trucks is to reduce the HVAC inventory that they carry day to day.


Replacing Most Commonly Failed HVAC Motors 

Knowing your options when it comes to replacing HVAC motors and induced draft blowers can lead to easier installation and more satisfied customers.


What Is an OEM Part? 

What is an Original Equipment Manufacturer (OEM) part and when is a universal part a better option for HVAC technicians?

Avoiding a Costly Medical Refrigeration Failure

Understanding medical applications and refrigeration motor requirements allow for cooling systems to function properly and avoid costly failure.