COPRA™ Centrifugal Plenum Fan System
Compact and Efficient: The Perfect Match
Revolutionize Your Space with COPRA™ Plenum Fans! Maximized system efficiency and power packed in a compact marvel. COPRA™ Plenum fans redefine excellence! The potent fusion of EC motor, dynamic fan impeller, and a seamless integrated controller delivers unwavering airflow. A game-changer for Commercial HVAC and Data Centers. Unleash the Future, Power Up with COPRA™
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.
Benefits

Vertical Markets

Commercial HVAC
With reduced weight and size, COPRA™ system fits multiple wall configurations in locations such as office buildings, hospitals, libraries and other commercial building spaces.

Data Center
COPRA™ easy installation fits new or retrofit projects. The cooling system is compliant with IT industry-wide specifications. Energy and consumption costs are reduced to the lowest feasible level.
Competitor Fans with External Rotor Motors vs. COPRA™ Fans
With COPRA™, you no longer need to compromise between axial length and efficiency. This fan surpasses traditional motors in all scenarios, showcasing unparalleled system efficiency.
Learn more
Unleash aerodynamic efficiency in an ultra-compact powerhouse! COPRA™ redefines the game with its short axial length, delivering unmatched efficiency for tight installations. Experience top-tier part-load performance, exceptional power density, and impressively quiet operation. This is the one series that fits all, boasting superior geometry and materials. Get set for an innovation spectacle in our video!
COPRA™ Fan Series
COPRA™ fans come in two configurations and with a wide range of variants to best suit your equipment needs.

COPRA CORE
1.3 – 8 kW
Often used in customer cabinets which can provide an independent support structure. Its flexibility makes it the perfect fit for unique customer housing and mounting needs.

COPRA PLUG
1.3 – 8 kW
Often used in fan wall arrays and drop-in cabinets where there is no existing support structure; the plug frame system is designed to lend itself for easy installation.
Resources

How DOAS Systems Improve Indoor Air Quality and HVAC Efficiency
Improve IAQ and HVAC performance with DOAS and COPRA EC fans. Explore energy-saving HVAC solutions and design tips.

Three Critical Mistakes OEMs Make in Air Moving Systems — And How to Avoid Them with Copra Fans
Avoid costly design errors in air moving systems. Discover how COPRA fans help OEMs boost performance, efficiency & compliance. Start designing smarter!

Unlocking Packaged HVAC Performance: The COPRA EC Fan Advantage
Maximize packaged HVAC performance with COPRA EC fans—compact, quiet, and energy-efficient. Upgrade your airflow solution with smarter technology today!

Precision Cooling, Elevated: COPRA EC Fans in CRAC/CRAH Systems
Boost CRAC/CRAH performance with COPRA centrifugal plenum fans—precision cooling, energy savings, and compact design. Upgrade your data center cooling today!

Maximizing HVAC Efficiency with Copra Fan Arrays: Benefits and Innovations
Discover the benefits of fan arrays and fan grids in modern HVAC systems. Learn how COPRA fan arrays enhance efficiency, reliability, and airflow distribution.

COPRA Fans by Nicotra Gebhardt: The Perfect Fit for Custom Air Handler Applications
Learn how Nicotra Gebhardt COPRA Fans enhance custom HVAC applications with efficiency, reliability, and support for localized OEMs. Achieve optimal performance

Achieve Up to 10% Greater Efficiency With COPRA Plenum Fan Powered By IE6 Motor
Experience the COPRA Plenum Fan’s performance and reliability. Powered by an IE6 class motor, it offers up to 10% higher efficiency than traditional plug fans.

The Superior Vibration Reduction of Copra: A Technical Comparison
Minimizing vibration is critical for HVAC and air handling units. Find out how the COPRA Plenum Fan's superior vibration reduction can benefit your application.

Unlocking Data Center Potential: The Role of HVAC and COPRA EC Fans Advantages
Discover the benefits of fan arrays and fan grids in modern HVAC systems. Learn how COPRA fan arrays enhance efficiency, reliability, and airflow distribution.

Aluminum is the Advantage for the Copra EC Fan
Industry-leading Nicotra Gebhardt EC fans feature aluminum construction. Find out why aluminum makes the difference in both construction and performance.

Enhancing HVAC Retrofit Projects: The Advantages of COPRA EC Fans
HVAC retrofit projects can lead to substantial cost savings over time. Learn how Nicotra Gebhardt COPRA EC fans are the best solution for your HVAC retrofit.

The Importance of Humidity Control in Industrial and Commercial Applications
Ensuring proper humidity levels is important across a number of industries. Learn how controlling humidity can save money and increase comfort and efficiency.